Fibox Enclosures : CARDMASTER


CARDMASTER


CARDMASTER range is ideal for packaging instrumentation, measurement, monitoring and process control equipment. It provides two compartments - one for circuit boards and sensors with slots for printed circuit board insertion, and another one for terminal and wiring. All sizes are available in both polycarbonate and ABS.

Dimensions range from 166*160*80 mm to 390*316*167 mm.

PC: IP 65; IK 07/08; NEMA Type 1, 4, 4X, 12 and 13; UL 746C 5V; UL 508

ABS: IP 65; IK 07; NEMA Type 1, 4, 4X, 12 and 13; UL 94-HB



Copyright
Legal Notice