MPX ARCA 3020 8120741
Dimensions 250 x 150 x 15
Dimensions 9.84 x 5.91 x 0.59
Technical data
Product nr : 8120741
Description : Mounting plate (250x150 mm)
Remarks : Isolated, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082633
SSTL number : 3423822
Electric No. Denmark : 8212094482
ETIM : EC000213
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 15
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.59
ARCA IEC / ARCA IEC Accessories / MPX ARCA 3020
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPX ARCA 3020
Sample image
Order symbol : MPX ARCA 3020
Product nr : 8120741
Description : Mounting plate (250x150 mm)
Remarks : Isolated, for size 300x200x150
EAN : 6418074082633
El. number :
- Finland : 3423822
- Denmark : 8212094482
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 150 | 15 |
inch : | 9.84 | 5.91 | 0.59 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )