



ARCA IEC / ARCA IEC Accessories / MPP ARCA 3020
MPP ARCA 3020 8120751
Dimensions 250 x 150 x 2
Dimensions 9.84 x 5.91 x 0.08
Technical data
Product nr : 8120751
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082725
SSTL number : 3423832
Electric No. Denmark : 8212051409
ETIM : EC000213
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 2
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 3020
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 3020


Sample image
Order symbol : MPP ARCA 3020
Product nr : 8120751
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 300x200x150
EAN : 6418074082725
El. number :
- Finland : 3423832
- Denmark : 8212051409

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 150 | 2 |
inch : | 9.84 | 5.91 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )