





ARCA IEC / ARCA IEC Accessories / DRS ARCA 302015
DRS ARCA 302015 8120760
Dimensions 285 x 185 x 35
Dimensions 11.22 x 7.28 x 1.38
Technical data
Product nr : 8120760
Description : DIN rail frame set
Remarks : 1 row x 5 modules, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082817
SSTL number : 3423848
Electric No. Denmark : 8212094660
Electric No. Sweden : 2500189
ETIM : EC002620
Height (mm) : 285
Width (mm) : 185
Depth (mm) : 35
Height (inch) : 11.22
Width (inch) : 7.28
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 302015
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 302015


Sample image
Order symbol : DRS ARCA 302015
Product nr : 8120760
Description : DIN rail frame set
Remarks : 1 row x 5 modules, for size 300x200x150
EAN : 6418074082817
El. number :
- Finland : 3423848
- Denmark : 8212094660
- Sweden : 2500189
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 285 | 185 | 35 |
inch : | 11.22 | 7.28 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )