

ARCA IEC / ARCA IEC Accessories / PMK ARCA 30
PMK ARCA 30 8120841
Dimensions 385 x 285 x 35
Dimensions 1.18 x 11.22 x 1.97
Technical data
Product nr : 8120841
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 200x300x150, 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074083210
SSTL number : 3424018
Electric No. Denmark : 8212095067
Electric No. Sweden : 2500209
ETIM : EC002620
Height (mm) : 385
Width (mm) : 285
Depth (mm) : 35
Height (inch) : 1.18
Width (inch) : 11.22
Depth (inch) : 1.97
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / PMK ARCA 30
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
PMK ARCA 30


Sample image
Order symbol : PMK ARCA 30
Product nr : 8120841
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 200x300x150, 400x300x150/210
EAN : 6418074083210
El. number :
- Finland : 3424018
- Denmark : 8212095067
- Sweden : 2500209
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 385 | 285 | 35 |
inch : | 1.18 | 11.22 | 1.97 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)