Skip to content
  
Previous slide
IDS ARCA 4030 product image 1
Next slide
IDS ARCA 4030 thumbnail image 1
IDS ARCA 4030 thumbnail image 2

ARCA IEC / ARCA IEC Accessories / IDS ARCA 4030

IDS ARCA 4030 8120713

Dimensions 385 x 285 x 35

Dimensions 15.16 x 11.22 x 1.38

Technical data
Product:

Product nr : 8120713

Description : Inner door set

Remarks : Galvanized steel, RAL 7035, for sizes 400x300x150/210

Package : 1

Unit : Piece

EAN : 6418074082381

SSTL number : 3423686

Electric No. Denmark : 8212094233

Electric No. Sweden : 2500172

ETIM : EC002620

Dimensions :

Height (mm) : 385

Width (mm) : 285

Depth (mm) : 35

Height (inch) : 15.16

Width (inch) : 11.22

Depth (inch) : 1.38

Materials :

Material : Aluminum

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / IDS ARCA 4030

Dimensional Drawings
CAD Files
Contact

IDS ARCA 4030

Fibox
8120713_IDS_ARCA_4030_2_72dpi

Sample image

Order symbol : IDS ARCA 4030

Product nr : 8120713

Description : Inner door set

Remarks : Galvanized steel, RAL 7035, for sizes 400x300x150/210

EAN : 6418074082381

El. number :

  • Finland : 3423686
  • Denmark : 8212094233
  • Sweden : 2500172
IDS ARCA 4030_dim
Dimensions : Height Width Depth
mm : 385 285 35
inch : 15.16 11.22 1.38
Materials :
Material : Aluminum
Ratings :
electrical_insulation : Not insulated
UV resistance : -