

ARCA IEC / ARCA IEC Accessories / MPS ARCA 4030
MPS ARCA 4030 8120733
Dimensions 350 x 250 x 2
Dimensions 13.78 x 9.84 x 0.08
Technical data
Product nr : 8120733
Description : Mounting plate (350x250x2 mm)
Remarks : Galvanized steel, for sizes 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074082565
SSTL number : 3423808
Electric No. Denmark : 8212094411
Electric No. Sweden : 2500184
ETIM : EC000213
Height (mm) : 350
Width (mm) : 250
Depth (mm) : 2
Height (inch) : 13.78
Width (inch) : 9.84
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 4030
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPS ARCA 4030


Sample image
Order symbol : MPS ARCA 4030
Product nr : 8120733
Description : Mounting plate (350x250x2 mm)
Remarks : Galvanized steel, for sizes 400x300x150/210
EAN : 6418074082565
El. number :
- Finland : 3423808
- Denmark : 8212094411
- Sweden : 2500184

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 350 | 250 | 2 |
inch : | 13.78 | 9.84 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)