

ARCA IEC / ARCA IEC Accessories / MPX ARCA 4030
MPX ARCA 4030 8120743
Dimensions 350 x 250 x 5
Dimensions 13.78 x 9.84 x 0.2
Technical data
Product nr : 8120743
Description : Mounting plate (350x250 mm)
Remarks : Isolated, for sizes 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074082657
SSTL number : 3423825
Electric No. Denmark : 8212094505
ETIM : EC000213
Height (mm) : 350
Width (mm) : 250
Depth (mm) : 5
Height (inch) : 13.78
Width (inch) : 9.84
Depth (inch) : 0.2
ARCA IEC / ARCA IEC Accessories / MPX ARCA 4030
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPX ARCA 4030


Sample image
Order symbol : MPX ARCA 4030
Product nr : 8120743
Description : Mounting plate (350x250 mm)
Remarks : Isolated, for sizes 400x300x150/210
EAN : 6418074082657
El. number :
- Finland : 3423825
- Denmark : 8212094505

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 350 | 250 | 5 |
inch : | 13.78 | 9.84 | 0.2 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)