DRS ARCA 403015 8120764
Dimensions 359 x 259 x 103
Dimensions 14.13 x 10.2 x 4.06
Technical data
Product nr : 8120764
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x150
Package : 1
Unit : Piece
EAN : 6418074082855
SSTL number : 3423856
Electric No. Denmark : 8212094709
Electric No. Sweden : 2500190
ETIM : EC002620
Height (mm) : 359
Width (mm) : 259
Depth (mm) : 103
Height (inch) : 14.13
Width (inch) : 10.2
Depth (inch) : 4.06
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 403015
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 403015
Sample image
Order symbol : DRS ARCA 403015
Product nr : 8120764
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x150
EAN : 6418074082855
El. number :
- Finland : 3423856
- Denmark : 8212094709
- Sweden : 2500190
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 359 | 259 | 103 |
inch : | 14.13 | 10.2 | 4.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )