Skip to content
 
    Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
   
Previous slide
ARCA 504021S product image 1
Next slide
ARCA 504021S thumbnail image 1

ARCA IEC / ARCA 504021 / ARCA 504021S

ARCA 504021S 8120091

UL Code : UL508A

Dimensions 500 x 400 x 210

Dimensions 19.69 x 15.75 x 8.27

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

  • IP66; IK10
Technical data
Product:

Product nr : 8120091

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074079749

SSTL number : 3423170

Electric No. Denmark : 8212091618

Electric No. Sweden : 2507103

ETIM : EC000261

Dimensions :

Height (mm) : 500

Width (mm) : 400

Depth (mm) : 210

Height (inch) : 19.69

Width (inch) : 15.75

Depth (inch) : 8.27

Materials :

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66

Impact Resistance (EN 62262): IK10

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

ARCA IEC / ARCA 504021 / ARCA 504021S

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ARCA 504021S

Fibox
8120091

Sample image

Order symbol : ARCA 504021S

Product nr : 8120091

UL Code : UL508A

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

EAN : 6418074079749

El. number :

  • Finland : 3423170
  • Denmark : 8212091618
  • Sweden : 2507103

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA5040
Dimensions : Height Width Depth
mm : 500 400 210
inch : 19.69 15.75 8.27
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
IDS ARCA 5040 Inner door set
(485 x 385 x 35)
MPX ARCA 5040 Mounting plate (450x350 mm)
(450 x 350 x 5)
MPMP ARCA 5040 Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
(450 x 350 x 1.5)
MPP ARCA 5040 Mounting plate perforated (450x350x2 mm - 26x11 mm)
(450 x 350 x 2)
DRS ARCA 504021 DIN rail frame set
(459 x 359 x 163)
PMK ARCA 40 PoleMounting kit, for pole ⌀100-300mm
(30 x 385 x 50)
DSP ARCA VLS Door stopper ARCA, vertical, left, small
(15 x 104 x 16)
MPS ARCA 5040 Mounting plate (450x350x2 mm)
(450 x 350 x 2)
RCS ARCA 5040 Rain canopy set for size 5040
(30 x 400 x 30)
DSP ARCA VRS Door stopper ARCA, vertical, right, small
(15 x 104 x 16)
Ratings :
Ingress protection (EN 60529): IP66;
Impact Resistance (EN 62262): IK10;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467