MPX ARCA 5040 8120745
Dimensions 450 x 350 x 5
Dimensions 17.72 x 13.78 x 0.2
Technical data
Product nr : 8120745
Description : Mounting plate (450x350 mm)
Remarks : Isolated, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082671
SSTL number : 3423827
Electric No. Denmark : 8212094521
ETIM : EC000213
Height (mm) : 450
Width (mm) : 350
Depth (mm) : 5
Height (inch) : 17.72
Width (inch) : 13.78
Depth (inch) : 0.2
ARCA IEC / ARCA IEC Accessories / MPX ARCA 5040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPX ARCA 5040
Sample image
Order symbol : MPX ARCA 5040
Product nr : 8120745
Description : Mounting plate (450x350 mm)
Remarks : Isolated, for size 500x400x210
EAN : 6418074082671
El. number :
- Finland : 3423827
- Denmark : 8212094521
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 450 | 350 | 5 |
inch : | 17.72 | 13.78 | 0.2 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )