DRS ARCA 504021 8120769
Dimensions 459 x 359 x 163
Dimensions 18.07 x 14.13 x 6.42
Technical data
Product nr : 8120769
Description : DIN rail frame set
Remarks : 3 rows x 16 modules, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082909
SSTL number : 3423861
Electric No. Denmark : 8212094754
Electric No. Sweden : 2500192
ETIM : EC002620
Height (mm) : 459
Width (mm) : 359
Depth (mm) : 163
Height (inch) : 18.07
Width (inch) : 14.13
Depth (inch) : 6.42
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 504021
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 504021
Sample image
Order symbol : DRS ARCA 504021
Product nr : 8120769
Description : DIN rail frame set
Remarks : 3 rows x 16 modules, for size 500x400x210
EAN : 6418074082909
El. number :
- Finland : 3423861
- Denmark : 8212094754
- Sweden : 2500192
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 459 | 359 | 163 |
inch : | 18.07 | 14.13 | 6.42 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )