Product card: ARCA 604021SW



Sample photo

Including: Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. F versions with flange opening (including gasket and screws). Door guide included.



Product nbr:

 

8120212

Description:

 

Cabinet, PC

Remarks:

 

Grey cover with window, Swinghandle, hinges on the long side

Package:

 

1

Unit:

 

PCS

Product group:

 

EAN:

 

6418074080554

SSTL number:

 

3423276

Electric No. Denmark:

 

8212092400

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

600.0

Width (mm):

 

400.0

Height (mm):

 

210.0


Length (inch):

 

23.6

Width (inch):

 

15.7

Height (inch):

 

8.3

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Polycarbonate

Base colour:

 

RAL 7035 -light grey

Cover colour:

 

RAL 7035 -light grey

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (short term):

 

-40 … 120 °C

Temperature °C (continuous):

 

-40 … 80 °C

Temperature °F (short term):

 

-40 … 250 °F

Temperature °F (continuous):

 

-40 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP65

Impact Resistance (EN 62262):

 

IK08

Electrical insulation:

 

Totally insulated

Halogen free (DIN/VDE 0472, Part 815):

 

1

UV resistance:

 

UL 508

Flammability Rating:

 

UL 94 5VA

Glow Wire Test (IEC 695-2-1) °C:

 

960

Certficates:

SGS Fimko

Gost R


Product is connected to following catalogs:

Fibox Enclosures :  ARCA IEC :  ARCA 604021


Copyright
Legal Notice