

ARCA IEC / ARCA IEC Accessories / IDS ARCA 6040
IDS ARCA 6040 8120716
Dimensions 585 x 385 x 35
Dimensions 23.03 x 15.16 x 1.38
Technical data
Product nr : 8120716
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 600x400x210
Package : 1
Unit : Piece
EAN : 6418074082411
SSTL number : 3423689
Electric No. Denmark : 8212094262
Electric No. Sweden : 2500174
ETIM : EC002620
Height (mm) : 585
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 23.03
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Aluminum
ARCA IEC / ARCA IEC Accessories / IDS ARCA 6040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
IDS ARCA 6040


Sample image
Order symbol : IDS ARCA 6040
Product nr : 8120716
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 600x400x210
EAN : 6418074082411
El. number :
- Finland : 3423689
- Denmark : 8212094262
- Sweden : 2500174

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 585 | 385 | 35 |
inch : | 23.03 | 15.16 | 1.38 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)