Technical data
Product nr : 8120756
Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 600x400x210
Package : 1
Unit : Piece
EAN : 6418074082770
SSTL number : 3423839
Electric No. Denmark : 8212051441
ETIM : EC000213
Height (mm) : 550
Width (mm) : 350
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 6040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 6040
Sample image
Order symbol : MPP ARCA 6040
Product nr : 8120756
Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 600x400x210
EAN : 6418074082770
El. number :
- Finland : 3423839
- Denmark : 8212051441
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 550 | 350 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )