





ARCA IEC / ARCA IEC Accessories / DRS ARCA 604021
DRS ARCA 604021 8120770
Dimensions 585 x 385 x 35
Dimensions 23.03 x 15.16 x 1.38
Technical data
Product nr : 8120770
Description : DIN rail frame set
Remarks : 3 rows x 16 modules, for size 600x400x210
Package : 1
Unit : Piece
EAN : 6418074082916
SSTL number : 3423862
Electric No. Denmark : 8212094767
Electric No. Sweden : 2500193
ETIM : EC002620
Height (mm) : 585
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 23.03
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 604021
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 604021


Sample image
Order symbol : DRS ARCA 604021
Product nr : 8120770
Description : DIN rail frame set
Remarks : 3 rows x 16 modules, for size 600x400x210
EAN : 6418074082916
El. number :
- Finland : 3423862
- Denmark : 8212094767
- Sweden : 2500193
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 585 | 385 | 35 |
inch : | 23.03 | 15.16 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)