

ARCA IEC / ARCA IEC Accessories / IDS ARCA 7050
IDS ARCA 7050 8120718
Dimensions 685 x 485 x 35
Dimensions 26.97 x 19.09 x 1.38
Technical data
Product nr : 8120718
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082435
SSTL number : 3423691
Electric No. Denmark : 8212094288
Electric No. Sweden : 2500175
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Aluminum
ARCA IEC / ARCA IEC Accessories / IDS ARCA 7050
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
IDS ARCA 7050


Sample image
Order symbol : IDS ARCA 7050
Product nr : 8120718
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 700x500x300
EAN : 6418074082435
El. number :
- Finland : 3423691
- Denmark : 8212094288
- Sweden : 2500175

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 685 | 485 | 35 |
inch : | 26.97 | 19.09 | 1.38 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)