Please try our temporary product page: https://www.fibox.com/products-temporary/
Technical data
Product nr : 8120748
Description : Mounting plate (630x430 mm)
Remarks : Isolated, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082701
SSTL number : 3423830
Electric No. Denmark : 8212094550
ETIM : EC000213
Height (mm) : 630
Width (mm) : 430
Depth (mm) : 15
Depth (inch) : 0.59
ARCA IEC / ARCA IEC Accessories / MPX ARCA 7050
Dimensional Drawings
CAD Files
Catalogues
Contact
MPX ARCA 7050
Sample image
Order symbol : MPX ARCA 7050
Product nr : 8120748
Description : Mounting plate (630x430 mm)
Remarks : Isolated, for size 700x500x300
EAN : 6418074082701
El. number :
- Finland : 3423830
- Denmark : 8212094550
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 630 | 430 | 15 |
inch : | 0 | 0 | 0.59 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )