

ARCA IEC / ARCA IEC Accessories / MPP ARCA 7050
MPP ARCA 7050 8120758
Dimensions 630 x 430 x 2
Dimensions 24.8 x 16.93 x 0.08
Technical data
Product nr : 8120758
Description : Mounting plate perforated (630x430x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082794
SSTL number : 3423845
Electric No. Denmark : 8212051467
ETIM : EC000213
Height (mm) : 630
Width (mm) : 430
Depth (mm) : 2
Height (inch) : 24.8
Width (inch) : 16.93
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 7050
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 7050


Sample image
Order symbol : MPP ARCA 7050
Product nr : 8120758
Description : Mounting plate perforated (630x430x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 700x500x300
EAN : 6418074082794
El. number :
- Finland : 3423845
- Denmark : 8212051467

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 630 | 430 | 2 |
inch : | 24.8 | 16.93 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)