





ARCA IEC / ARCA IEC Accessories / DRS ARCA 705030
DRS ARCA 705030 8120775
Dimensions 685 x 485 x 35
Dimensions 25.51 x 17.64 x 8.66
Technical data
Product nr : 8120775
Description : DIN rail frame set
Remarks : 4 rows x 21 modules, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082961
SSTL number : 3423873
Electric No. Denmark : 8212094819
Electric No. Sweden : 2500194
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 25.51
Width (inch) : 17.64
Depth (inch) : 8.66
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 705030
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 705030


Sample image
Order symbol : DRS ARCA 705030
Product nr : 8120775
Description : DIN rail frame set
Remarks : 4 rows x 21 modules, for size 700x500x300
EAN : 6418074082961
El. number :
- Finland : 3423873
- Denmark : 8212094819
- Sweden : 2500194
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 685 | 485 | 35 |
inch : | 25.51 | 17.64 | 8.66 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)