Skip to content
  
Previous slide
IDS ARCA 8060 product image 1
Next slide
IDS ARCA 8060 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / IDS ARCA 8060

IDS ARCA 8060 8120719

Dimensions 785 x 585 x 35

Dimensions 30.91 x 23.03 x 1.38

Technical data
Product:

Product nr : 8120719

Description : Inner door set

Remarks : Galvanized steel, RAL 7035, for size 800x600x300

Package : 1

Unit : Piece

EAN : 6418074082442

SSTL number : 3423692

Electric No. Denmark : 8212094291

Electric No. Sweden : 2500176

ETIM : EC002620

Dimensions :

Height (mm) : 785

Width (mm) : 585

Depth (mm) : 35

Height (inch) : 30.91

Width (inch) : 23.03

Depth (inch) : 1.38

Materials :

Material : Aluminum

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / IDS ARCA 8060

Dimensional Drawings
CAD Files
Contact

IDS ARCA 8060

Fibox
8120719_IDS_ARCA_8060_1_72dpi

Sample image

Order symbol : IDS ARCA 8060

Product nr : 8120719

Description : Inner door set

Remarks : Galvanized steel, RAL 7035, for size 800x600x300

EAN : 6418074082442

El. number :

  • Finland : 3423692
  • Denmark : 8212094291
  • Sweden : 2500176
IDS ARCA 8060_dim
Dimensions : Height Width Depth
mm : 785 585 35
inch : 30.91 23.03 1.38
Materials :
Material : Aluminum
Ratings :
electrical_insulation : Not insulated
UV resistance : -