MPS ARCA 8060 8120739
Dimensions 28.74 x 20.87 x 0.08
Technical data
Product nr : 8120739
Description : Mounting plate (730x530x2 mm)
Remarks : Galvanized steel, for size 800x600x300
Package : 1
Unit : Piece
EAN : 6418074082626
SSTL number : 3423820
Electric No. Denmark : 8212094479
Electric No. Sweden : 2500188
ETIM : EC000213
Height (mm) : 730
Width (mm) : 530
Depth (mm) : 2
Height (inch) : 28.74
Width (inch) : 20.87
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 8060
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPS ARCA 8060
Sample image
Order symbol : MPS ARCA 8060
Product nr : 8120739
Description : Mounting plate (730x530x2 mm)
Remarks : Galvanized steel, for size 800x600x300
EAN : 6418074082626
El. number :
- Finland : 3423820
- Denmark : 8212094479
- Sweden : 2500188
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 730 | 530 | 2 |
inch : | 28.74 | 20.87 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )