Skip to content
  
Previous slide
CBS ARCA 15 product image 1
CBS ARCA 15 product image 2
Next slide
CBS ARCA 15 thumbnail image 1
CBS ARCA 15 thumbnail image 2

ARCA IEC / ARCA IEC Accessories / CBS ARCA 15

CBS ARCA 15 8120810

Dimensions 135 x 50 x 30

Dimensions 5.31 x 1.97 x 1.18

Technical data
Product:

Product nr : 8120810

Description : Corner adjustment set

Remarks : For sizes with depth 150

Package : 1

Unit : Piece

EAN : 6418074083142

SSTL number : 3423899

Electric No. Denmark : 8212094990

Electric No. Sweden : 2500203

ETIM : EC002620

Dimensions :

Height (mm) : 135

Width (mm) : 50

Depth (mm) : 30

Height (inch) : 5.31

Width (inch) : 1.97

Depth (inch) : 1.18

Materials :

Material : Polycarbonate

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / CBS ARCA 15

Dimensional Drawings
CAD Files
Contact

CBS ARCA 15

Fibox
8120810_CBS_ARCA_15_2_72dpi

Sample image

Order symbol : CBS ARCA 15

Product nr : 8120810

Description : Corner adjustment set

Remarks : For sizes with depth 150

EAN : 6418074083142

El. number :

  • Finland : 3423899
  • Denmark : 8212094990
  • Sweden : 2500203
CB ARCA 15_dim
Dimensions : Height Width Depth
mm : 135 50 30
inch : 5.31 1.97 1.18
Materials :
Material : Polycarbonate
Ratings :
electrical_insulation : Not insulated
UV resistance : -