Skip to content
  
Previous slide
CBS ARCA 21 product image 1
CBS ARCA 21 product image 3
Next slide
CBS ARCA 21 thumbnail image 1
CBS ARCA 21 thumbnail image 3

ARCA IEC / ARCA IEC Accessories / CBS ARCA 21

CBS ARCA 21 8120811

Dimensions 190 x 50 x 30

Dimensions 7.48 x 1.97 x 1.18

Technical data
Product:

Product nr : 8120811

Description : Corner adjustment set

Remarks : For sizes with depth 210

Package : 1

Unit : Piece

EAN : 6418074083159

SSTL number : 3423900

Electric No. Denmark : 8212095009

Electric No. Sweden : 2500204

ETIM : EC002620

Dimensions :

Height (mm) : 190

Width (mm) : 50

Depth (mm) : 30

Height (inch) : 7.48

Width (inch) : 1.97

Depth (inch) : 1.18

Materials :

Material : Polycarbonate

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / CBS ARCA 21

Dimensional Drawings
CAD Files
Contact

CBS ARCA 21

Fibox
8120811_CBS_ARCA_21_1_72dpi

Sample image

Order symbol : CBS ARCA 21

Product nr : 8120811

Description : Corner adjustment set

Remarks : For sizes with depth 210

EAN : 6418074083159

El. number :

  • Finland : 3423900
  • Denmark : 8212095009
  • Sweden : 2500204
CB ARCA 21_dim
Dimensions : Height Width Depth
mm : 190 50 30
inch : 7.48 1.97 1.18
Materials :
Material : Polycarbonate
Ratings :
electrical_insulation : Not insulated
UV resistance : -