WMK ARCA 40 SMALL 8120831
Dimensions 90 x 70 x 40
Dimensions 3.54 x 2.76 x 1.57
Technical data
Product nr : 8120831
Description : Wall mounting lugs set
Remarks : Adds 40 mm between wall and cabinet
Package : 1
Unit : Piece
EAN : 6418074083197
SSTL number : 3424011
Electric No. Denmark : 8212095041
Electric No. Sweden : 2500207
ETIM : EC002620
Height (mm) : 90
Width (mm) : 70
Depth (mm) : 40
Height (inch) : 3.54
Width (inch) : 2.76
Depth (inch) : 1.57
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / WMK ARCA 40 SMALL
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
WMK ARCA 40 SMALL
Sample image
Order symbol : WMK ARCA 40 SMALL
Product nr : 8120831
Description : Wall mounting lugs set
Remarks : Adds 40 mm between wall and cabinet
EAN : 6418074083197
El. number :
- Finland : 3424011
- Denmark : 8212095041
- Sweden : 2500207
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 90 | 70 | 40 |
inch : | 3.54 | 2.76 | 1.57 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )