![CLI ARCA DB3 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120870-CLI-ARCA-DB3.jpg?length=393&name=8120870-CLI-ARCA-DB3.jpg)
![CLI ARCA DB3 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120870-CLI-ARCA-DB3.jpg?length=52&name=8120870-CLI-ARCA-DB3.jpg)
ARCA IEC / ARCA IEC Accessories / CLI ARCA DB3
CLI ARCA DB3 8120870
Technical data
Product nr : 8120870
Description : Half cylinder locking Double-bit 3mm
Package : 1
Unit : Piece
EAN : 6418074083371
SSTL number : 3424048
Electric No. Denmark : 8212095229
ETIM : EC002620
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / CLI ARCA DB3
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
CLI ARCA DB3
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![8120870-CLI-ARCA-DB3](https://www.fibox.com/hs-fs/hubfs/assets/8120870-CLI-ARCA-DB3.jpg?width=200&name=8120870-CLI-ARCA-DB3.jpg)
Sample image
Order symbol : CLI ARCA DB3
Product nr : 8120870
Description : Half cylinder locking Double-bit 3mm
EAN : 6418074083371
El. number :
- Finland : 3424048
- Denmark : 8212095229
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )