Skip to content
  
Previous slide
FHS M ARCA product image 1
FHS M ARCA product image 2
Next slide
FHS M ARCA thumbnail image 1
FHS M ARCA thumbnail image 2

ARCA IEC / ARCA IEC Accessories / FHS M ARCA

FHS M ARCA 8120892

Dimensions 120 x 35 x 35

Dimensions 4.72 x 1.38 x 1.38

Technical data
Product:

Product nr : 8120892

Description : Hinge set medium

Remarks : For sizes 500x700-800x600

Package : 1

Unit : Piece

EAN : 6418074084798

SSTL number : 3424095

Electric No. Denmark : 8212095698

ETIM : EC002620

Dimensions :

Height (mm) : 120

Width (mm) : 35

Depth (mm) : 35

Height (inch) : 4.72

Width (inch) : 1.38

Depth (inch) : 1.38

Materials :

Material : Polycarbonate

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / FHS M ARCA

CAD Files
Contact

FHS M ARCA

Fibox
8120892_FHS_M_ARCA-2023_1_72dpi

Sample image

Order symbol : FHS M ARCA

Product nr : 8120892

Description : Hinge set medium

Remarks : For sizes 500x700-800x600

EAN : 6418074084798

El. number :

  • Finland : 3424095
  • Denmark : 8212095698
Dimensions : Height Width Depth
mm : 120 35 35
inch : 4.72 1.38 1.38
Materials :
Material : Polycarbonate
Ratings :
electrical_insulation : Not insulated
UV resistance : -