WMKQ50S 8120833
Technical data
Product nr : 8120833
Description : Plastic Wall mounting lugs set
Remarks : Adds 50 mm between wall and cabinet
Package : 1
Unit : Piece
EAN : 6418074306371
SSTL number : 3424310
Electric No. Denmark : 8212095779
ETIM : EC002620
Material : Polycarbonate
ARCA IEC / ARCA IEC Accessories / WMKQ50S
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
WMKQ50S
Sample image
Order symbol : WMKQ50S
Product nr : 8120833
Description : Plastic Wall mounting lugs set
Remarks : Adds 50 mm between wall and cabinet
EAN : 6418074306371
El. number :
- Finland : 3424310
- Denmark : 8212095779
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )