MPP ARCA 4050 8120932
Technical data
Product nr : 8120932
Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 400x500x210
Package : 1
Unit : Piece
EAN : 6418074090447
SSTL number : 3424638
Electric No. Denmark : 8212054671
ETIM : EC000213
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 4050
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 4050
Sample image
Order symbol : MPP ARCA 4050
Product nr : 8120932
Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 400x500x210
EAN : 6418074090447
El. number :
- Finland : 3424638
- Denmark : 8212054671
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )