

ARCA IEC / ARCA IEC Accessories / MPP ARCA 5070
MPP ARCA 5070 8120934
Dimensions 430 x 630 x 2
Dimensions 16.93 x 24.8 x 0.08
Technical data
Product nr : 8120934
Description : Mounting plate perforated (630x430x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x700x300
Package : 1
Unit : Piece
EAN : 6418074090461
SSTL number : 3424644
Electric No. Denmark : 8212054697
ETIM : EC000213
Height (mm) : 430
Width (mm) : 630
Depth (mm) : 2
Height (inch) : 16.93
Width (inch) : 24.8
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 5070
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 5070


Sample image
Order symbol : MPP ARCA 5070
Product nr : 8120934
Description : Mounting plate perforated (630x430x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x700x300
EAN : 6418074090461
El. number :
- Finland : 3424644
- Denmark : 8212054697

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 430 | 630 | 2 |
inch : | 16.93 | 24.8 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 14.03.2025)