Please try our temporary product page: https://www.fibox.com/products-temporary/
IDS ARCA 3020 8120711
Dimensions 285 x 185 x 35
Dimensions 11.22 x 7.28 x 1.38
Technical data
Product nr : 8120711
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082367
SSTL number : 3423684
Electric No. Denmark : 8212094217
Electric No. Sweden : 2500171
ETIM : EC002620
Height (mm) : 285
Width (mm) : 185
Depth (mm) : 35
Height (inch) : 11.22
Width (inch) : 7.28
Depth (inch) : 1.38
Material : Aluminum
ARCA IEC / ARCA IEC Accessories / IDS ARCA 3020
Dimensional Drawings
CAD Files
Catalogues
Contact
IDS ARCA 3020
Sample image
Order symbol : IDS ARCA 3020
Product nr : 8120711
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 300x200x150
EAN : 6418074082367
El. number :
- Finland : 3423684
- Denmark : 8212094217
- Sweden : 2500171
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 285 | 185 | 35 |
inch : | 11.22 | 7.28 | 1.38 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )