![MPS ARCA 3020 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120731_MPS_ARCA_3020_1_72dpi.jpg?length=393&name=8120731_MPS_ARCA_3020_1_72dpi.jpg)
![MPS ARCA 3020 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120731_MPS_ARCA_3020_1_72dpi.jpg?length=52&name=8120731_MPS_ARCA_3020_1_72dpi.jpg)
ARCA IEC / ARCA IEC Accessories / MPS ARCA 3020
MPS ARCA 3020 8120731
Dimensions 250 x 150 x 2
Dimensions 9.84 x 5.91 x 0.08
Technical data
Product nr : 8120731
Description : Mounting plate (250x150x2 mm)
Remarks : Galvanized steel, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082541
SSTL number : 3423804
Electric No. Denmark : 8212094398
Electric No. Sweden : 2500183
ETIM : EC000213
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 2
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 3020
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPS ARCA 3020
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![8120731_MPS_ARCA_3020_1_72dpi](https://www.fibox.com/hs-fs/hubfs/assets/8120731_MPS_ARCA_3020_1_72dpi.jpg?width=200&name=8120731_MPS_ARCA_3020_1_72dpi.jpg)
Sample image
Order symbol : MPS ARCA 3020
Product nr : 8120731
Description : Mounting plate (250x150x2 mm)
Remarks : Galvanized steel, for size 300x200x150
EAN : 6418074082541
El. number :
- Finland : 3423804
- Denmark : 8212094398
- Sweden : 2500183
![MPS 3020_dim](https://www.fibox.com/hubfs/assets/MPS%203020_dim.gif)
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 150 | 2 |
inch : | 9.84 | 5.91 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )