ARCA IEC / ARCA IEC Accessories / MPS ARCA 5040
MPS ARCA 5040 8120735
Dimensions 450 x 350 x 2
Dimensions 17.72 x 13.78 x 0.08
Technical data
Product nr : 8120735
Description : Mounting plate (450x350x2 mm)
Remarks : Galvanized steel, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082589
SSTL number : 3423812
Electric No. Denmark : 8212094437
Electric No. Sweden : 2500185
Electric No. Norway : 2511760
ETIM : EC000213
Height (mm) : 450
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 17.72
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 5040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPS ARCA 5040
Sample image
Order symbol : MPS ARCA 5040
Product nr : 8120735
Description : Mounting plate (450x350x2 mm)
Remarks : Galvanized steel, for size 500x400x210
EAN : 6418074082589
El. number :
- Finland : 3423812
- Denmark : 8212094437
- Sweden : 2500185
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 450 | 350 | 2 |
| inch : | 17.72 | 13.78 | 0.08 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )