![MPS ARCA 6040 product image 2](https://www.fibox.com/hs-fs/hubfs/assets/8120736_MPS_ARCA_6040_1_72dpi.jpg?length=393&name=8120736_MPS_ARCA_6040_1_72dpi.jpg)
![MPS ARCA 6040 thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/8120736_MPS_ARCA_6040_1_72dpi.jpg?length=52&name=8120736_MPS_ARCA_6040_1_72dpi.jpg)
ARCA IEC / ARCA IEC Accessories / MPS ARCA 6040
MPS ARCA 6040 8120736
Dimensions 550 x 350 x 2
Dimensions 21.65 x 13.78 x 0.08
Technical data
Product nr : 8120736
Description : Mounting plate (550x350x2 mm)
Remarks : Galvanized steel, for size 600x400x210
Package : 1
Unit : Piece
EAN : 6418074082596
SSTL number : 3423814
Electric No. Denmark : 8212094440
Electric No. Sweden : 2500186
ETIM : EC000213
Height (mm) : 550
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 21.65
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 6040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPS ARCA 6040
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![8120736_MPS_ARCA_6040_1_300dpi](https://www.fibox.com/hs-fs/hubfs/assets/8120736_MPS_ARCA_6040_1_300dpi.jpg?width=200&name=8120736_MPS_ARCA_6040_1_300dpi.jpg)
Sample image
Order symbol : MPS ARCA 6040
Product nr : 8120736
Description : Mounting plate (550x350x2 mm)
Remarks : Galvanized steel, for size 600x400x210
EAN : 6418074082596
El. number :
- Finland : 3423814
- Denmark : 8212094440
- Sweden : 2500186
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 550 | 350 | 2 |
inch : | 21.65 | 13.78 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )