Please try our temporary product page: https://www.fibox.com/products-temporary/
MPP ARCA 4030 8120753
Dimensions 350 x 250 x 2
Dimensions 13.78 x 9.84 x 0.08
Technical data
Product nr : 8120753
Description : Mounting plate perforated (350x250x2 mm - 26x11 mm)
Remarks : Galvanized steel, for sizes 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074082749
SSTL number : 3423834
Electric No. Denmark : 8212051425
ETIM : EC000213
Height (mm) : 350
Width (mm) : 250
Depth (mm) : 2
Height (inch) : 13.78
Width (inch) : 9.84
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 4030
Dimensional Drawings
Catalogues
Contact
MPP ARCA 4030
Sample image
Order symbol : MPP ARCA 4030
Product nr : 8120753
Description : Mounting plate perforated (350x250x2 mm - 26x11 mm)
Remarks : Galvanized steel, for sizes 400x300x150/210
EAN : 6418074082749
El. number :
- Finland : 3423834
- Denmark : 8212051425
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 350 | 250 | 2 |
inch : | 13.78 | 9.84 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )