





ARCA IEC / ARCA IEC Accessories / DRS ARCA 203015
DRS ARCA 203015 8120791
Dimensions 285 x 185 x 35
Dimensions 11.22 x 7.28 x 1.38
Technical data
Product nr : 8120791
Description : DIN rail frame set
Remarks : 1 row x 11 modules, for size 200x300x150
Package : 1
Unit : Piece
EAN : 6418074082992
SSTL number : 3423882
Electric No. Denmark : 8212094848
Electric No. Sweden : 2500196
ETIM : EC002620
Height (mm) : 285
Width (mm) : 185
Depth (mm) : 35
Height (inch) : 11.22
Width (inch) : 7.28
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 203015
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 203015


Sample image
Order symbol : DRS ARCA 203015
Product nr : 8120791
Description : DIN rail frame set
Remarks : 1 row x 11 modules, for size 200x300x150
EAN : 6418074082992
El. number :
- Finland : 3423882
- Denmark : 8212094848
- Sweden : 2500196
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 285 | 185 | 35 |
inch : | 11.22 | 7.28 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)