MPP ARCA 2030 8120930
Technical data
Product nr : 8120930
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 200x300x150
Package : 1
Unit : Piece
EAN : 6418074090423
SSTL number : 3424634
Electric No. Denmark : 8212054668
ETIM : EC000213
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 2030
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPP ARCA 2030
Sample image
Order symbol : MPP ARCA 2030
Product nr : 8120930
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 200x300x150
EAN : 6418074090423
El. number :
- Finland : 3424634
- Denmark : 8212054668
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )