Skip to content
  
Previous slide
DRS ARCA 304015 product image 1
Next slide
DRS ARCA 304015 thumbnail image 1
DRS ARCA 304015 thumbnail image 2
DRS ARCA 304015 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / DRS ARCA 304015

DRS ARCA 304015 8120793

Dimensions 385 x 285 x 35

Dimensions 15.16 x 11.22 x 1.38

Technical data
Product:

Product nr : 8120793

Description : DIN rail frame set

Remarks : 1 row x 16 modules, for size 300x400x150

Package : 1

Unit : Piece

EAN : 6418074083012

SSTL number : 3423884

Electric No. Denmark : 8212094864

Electric No. Sweden : 2500197

ETIM : EC002620

Dimensions :

Height (mm) : 385

Width (mm) : 285

Depth (mm) : 35

Height (inch) : 15.16

Width (inch) : 11.22

Depth (inch) : 1.38

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / DRS ARCA 304015

Dimensional Drawings
CAD Files
Contact

DRS ARCA 304015

Fibox
8120793_DRS_ARCA_304015 360_ANIMA_SMALL.gif

Sample image

Order symbol : DRS ARCA 304015

Product nr : 8120793

Description : DIN rail frame set

Remarks : 1 row x 16 modules, for size 300x400x150

EAN : 6418074083012

El. number :

  • Finland : 3423884
  • Denmark : 8212094864
  • Sweden : 2500197
DRS ARCA 304015_dim
Dimensions : Height Width Depth
mm : 385 285 35
inch : 15.16 11.22 1.38
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -