Skip to content
  
Previous slide
DRS ARCA 405021 product image 1
Next slide
DRS ARCA 405021 thumbnail image 1
DRS ARCA 405021 thumbnail image 2
DRS ARCA 405021 thumbnail image 2

ARCA IEC / ARCA IEC Accessories / DRS ARCA 405021

DRS ARCA 405021 8120796

Dimensions 485 x 385 x 35

Dimensions 19.09 x 15.16 x 1.38

Technical data
Product:

Product nr : 8120796

Description : DIN rail frame set

Remarks : 2 rows x 22 modules, for size 400x500x210

Package : 1

Unit : Piece

EAN : 6418074083043

SSTL number : 3423889

Electric No. Denmark : 8212094893

Electric No. Sweden : 2500199

ETIM : EC002620

Dimensions :

Height (mm) : 485

Width (mm) : 385

Depth (mm) : 35

Height (inch) : 19.09

Width (inch) : 15.16

Depth (inch) : 1.38

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / DRS ARCA 405021

Dimensional Drawings
CAD Files
Contact

DRS ARCA 405021

Fibox
8120796_DRS_ARCA_405021_2_72dpi.jpg

Sample image

Order symbol : DRS ARCA 405021

Product nr : 8120796

Description : DIN rail frame set

Remarks : 2 rows x 22 modules, for size 400x500x210

EAN : 6418074083043

El. number :

  • Finland : 3423889
  • Denmark : 8212094893
  • Sweden : 2500199
DRS ARCA 405021_dim
Dimensions : Height Width Depth
mm : 485 385 35
inch : 19.09 15.16 1.38
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -