

ARCA IEC / ARCA IEC Accessories / PMK ARCA 50
PMK ARCA 50 8120843
Dimensions 485 x 385 x 35
Dimensions 19.09 x 15.16 x 1.38
Technical data
Product nr : 8120843
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x500x210, 700x500x300
Package : 1
Unit : Piece
EAN : 6418074083234
SSTL number : 3424027
Electric No. Denmark : 8212095083
Electric No. Sweden : 2500211
ETIM : EC002620
Height (mm) : 485
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 19.09
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / PMK ARCA 50
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
PMK ARCA 50


Sample image
Order symbol : PMK ARCA 50
Product nr : 8120843
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x500x210, 700x500x300
EAN : 6418074083234
El. number :
- Finland : 3424027
- Denmark : 8212095083
- Sweden : 2500211
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 485 | 385 | 35 |
inch : | 19.09 | 15.16 | 1.38 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )