Please try our temporary product page: https://www.fibox.com/products-temporary/
MPMP ARCA 5040 8120924
Technical data
Product nr : 8120924
Description : Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074089519
SSTL number : 3424622
Electric No. Denmark : 8212051360
ETIM : EC000213
Depth (mm) : 2
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPMP ARCA 5040
Dimensional Drawings
CAD Files
Catalogues
Contact
MPMP ARCA 5040
Sample image
Order symbol : MPMP ARCA 5040
Product nr : 8120924
Description : Mounting plate multiperforated (450x350x2 mm - ⌀3.6 mm)
Remarks : Galvanized steel, for size 500x400x210
EAN : 6418074089519
El. number :
- Finland : 3424622
- Denmark : 8212051360
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 0 | 0 | 2 |
inch : | 0 | 0 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )