





ARCA IEC / ARCA IEC Accessories / DRS ARCA 406021
DRS ARCA 406021 8120797
Dimensions 585 x 385 x 35
Dimensions 14.13 x 22.01 x 6.42
Technical data
Product nr : 8120797
Description : DIN rail frame set
Remarks : 2 rows x 27 modules, for size 400x600x210
Package : 1
Unit : Piece
EAN : 6418074083050
SSTL number : 3423890
Electric No. Denmark : 8212094903
Electric No. Sweden : 2500200
ETIM : EC002620
Height (mm) : 585
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 14.13
Width (inch) : 22.01
Depth (inch) : 6.42
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 406021
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 406021


Sample image
Order symbol : DRS ARCA 406021
Product nr : 8120797
Description : DIN rail frame set
Remarks : 2 rows x 27 modules, for size 400x600x210
EAN : 6418074083050
El. number :
- Finland : 3423890
- Denmark : 8212094903
- Sweden : 2500200
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 585 | 385 | 35 |
inch : | 14.13 | 22.01 | 6.42 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )