

ARCA IEC / ARCA IEC Accessories / PMK ARCA 60
PMK ARCA 60 8120844
Dimensions 585 x 385 x 35
Dimensions 23.03 x 15.16 x 1.38
Technical data
Product nr : 8120844
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x600x210, 800x600x300
Package : 1
Unit : Piece
EAN : 6418074083241
SSTL number : 3424029
Electric No. Denmark : 8212095096
Electric No. Sweden : 2500212
ETIM : EC002620
Height (mm) : 585
Width (mm) : 385
Depth (mm) : 35
Height (inch) : 23.03
Width (inch) : 15.16
Depth (inch) : 1.38
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / PMK ARCA 60
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
PMK ARCA 60


Sample image
Order symbol : PMK ARCA 60
Product nr : 8120844
Description : PoleMounting kit, for pole ⌀100-300mm
Remarks : For sizes 400x600x210, 800x600x300
EAN : 6418074083241
El. number :
- Finland : 3424029
- Denmark : 8212095096
- Sweden : 2500212
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 585 | 385 | 35 |
inch : | 23.03 | 15.16 | 1.38 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)