.jpg?length=393&name=8120913_IDS_ARCA_4060_1_72dpi%20(2).jpg)
.jpg?length=52&name=8120913_IDS_ARCA_4060_1_72dpi%20(2).jpg)
ARCA IEC / ARCA IEC Accessories / IDS ARCA 4060
IDS ARCA 4060 8120913
Technical data
Product nr : 8120913
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 400x600x210
Package : 1
Unit : Piece
EAN : 6418074090218
SSTL number : 3424300
Electric No. Denmark : 8212052288
ETIM : EC002620
Material : Aluminum
ARCA IEC / ARCA IEC Accessories / IDS ARCA 4060
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
IDS ARCA 4060

.jpg?width=200&name=8120913_IDS_ARCA_4060_1_72dpi%20(2).jpg)
Sample image
Order symbol : IDS ARCA 4060
Product nr : 8120913
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for size 400x600x210
EAN : 6418074090218
El. number :
- Finland : 3424300
- Denmark : 8212052288
Dimensions : | Height | Width | Depth |
---|
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)