Skip to content
  
Previous slide
MPP ARCA 4060 product image 1
Next slide
MPP ARCA 4060 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / MPP ARCA 4060

MPP ARCA 4060 8120933

Technical data
Product:

Product nr : 8120933

Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)

Remarks : Galvanized steel, for size 400x600x210

Package : 1

Unit : Piece

EAN : 6418074090454

SSTL number : 3424641

Electric No. Denmark : 8212054684

ETIM : EC000213

Dimensions :

Depth (mm) : 2

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / MPP ARCA 4060

Dimensional Drawings
CAD Files
Contact

MPP ARCA 4060

Fibox
8120933_MPP_ARCA_4060_1_72dpi

Sample image

Order symbol : MPP ARCA 4060

Product nr : 8120933

Description : Mounting plate perforated (550x350x2 mm - 26x11 mm)

Remarks : Galvanized steel, for size 400x600x210

EAN : 6418074090454

El. number :

  • Finland : 3424641
  • Denmark : 8212054684
8120933_MPP 4060 DIM
Dimensions : Height Width Depth
mm : 0 0 2
inch : 0 0 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -