

ARCA IEC / ARCA IEC Accessories / MPX ARCA 6040
MPX ARCA 6040 8120746
Dimensions 550 x 350 x 5
Dimensions 21.65 x 13.78 x 0.2
Technical data
Product nr : 8120746
Description : Mounting plate (550x350 mm)
Remarks : Isolated, for size 600x400x210
Package : 1
Unit : Piece
EAN : 6418074082688
SSTL number : 3423828
Electric No. Denmark : 8212094534
ETIM : EC000213
Height (mm) : 550
Width (mm) : 350
Depth (mm) : 5
Height (inch) : 21.65
Width (inch) : 13.78
Depth (inch) : 0.2
ARCA IEC / ARCA IEC Accessories / MPX ARCA 6040
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MPX ARCA 6040


Sample image
Order symbol : MPX ARCA 6040
Product nr : 8120746
Description : Mounting plate (550x350 mm)
Remarks : Isolated, for size 600x400x210
EAN : 6418074082688
El. number :
- Finland : 3423828
- Denmark : 8212094534

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 550 | 350 | 5 |
inch : | 21.65 | 13.78 | 0.2 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 04.04.2025)