Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
ARCA 507030S 8120111
UL Code : UL508A
Dimensions 500 x 700 x 300
Dimensions 27.56 x 19.69 x 12.2
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
- PC : IP66; IK10
Technical data
Product nr : 8120111
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the short side
Package : 1
Unit : Piece
EAN : 6418074086044
SSTL number : 3424066
Electric No. Denmark : 8212095423
ETIM : EC000261
Height (mm) : 500
Width (mm) : 700
Depth (mm) : 300
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 12.2
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK10
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
ARCA IEC / ARCA 507030 / ARCA 507030S
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
ARCA 507030S
Sample image
Order symbol : ARCA 507030S
Product nr : 8120111
UL Code : UL508A
Description : Cabinet, PC
Remarks : Grey cover, Swinghandle, hinges on the short side
EAN : 6418074086044
El. number :
- Finland : 3424066
- Denmark : 8212095423
Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 700 | 300 |
inch : | 27.56 | 19.69 | 12.2 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MPX ARCA 7050 |
Mounting plate (630x430 mm)
(630 x 430 x 8) |
PMK ARCA 70 |
PoleMounting kit, for pole ⌀100-300mm
(685 x 485 x 35) |
RCS ARCA 5070 | Rain canopy set for size 5070 |
DSP ARCA RM | Door stopper ARCA, right, midsize 5070-8060 |
DRS ARCA 507030 |
DIN rail frame set
(685 x 485 x 35) |
IDS ARCA 5070 | Inner door set |
DSP ARCA LM | Door stopper ARCA, left, midsize 5070-8060 |
MPS ARCA 7050 |
Mounting plate (630x430x2 mm)
(630 x 430 x 2) |
MPMP ARCA 7050 | Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm) |
MPP ARCA 5070 | Mounting plate perforated (630x430x2 mm - 26x11 mm) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; |
Impact Resistance (EN 62262): | IK10; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 5VA |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40467 |
© Fibox Oy, Data subject to change without notice (printed: )