![DRS ARCA 507030 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030_2_72dpi.jpg?length=393&name=8120790_DRS_ARCA_507030_2_72dpi.jpg)
![DRS ARCA 507030 product image 2](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030_1_72dpi.jpg?length=393&name=8120790_DRS_ARCA_507030_1_72dpi.jpg)
![DRS ARCA 507030 product image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030%20360_ANIMA_SMALL.gif?length=393&name=8120790_DRS_ARCA_507030%20360_ANIMA_SMALL.gif)
![DRS ARCA 507030 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030_2_72dpi.jpg?length=52&name=8120790_DRS_ARCA_507030_2_72dpi.jpg)
![DRS ARCA 507030 thumbnail image 2](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030_1_72dpi.jpg?length=52&name=8120790_DRS_ARCA_507030_1_72dpi.jpg)
![DRS ARCA 507030 thumbnail image 1](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030%20360_ANIMA_SMALL.gif?length=52&name=8120790_DRS_ARCA_507030%20360_ANIMA_SMALL.gif)
ARCA IEC / ARCA IEC Accessories / DRS ARCA 507030
DRS ARCA 507030 8120790
Dimensions 685 x 485 x 35
Dimensions 26.97 x 19.09 x 1.38
Technical data
Product nr : 8120790
Description : DIN rail frame set
Remarks : 3 rows x 32 modules, for size 500x700x300
Package : 1
Unit : Piece
EAN : 6418074086327
SSTL number : 3424093
Electric No. Denmark : 8212095672
Electric No. Sweden : 2500201
ETIM : EC002620
Height (mm) : 685
Width (mm) : 485
Depth (mm) : 35
Height (inch) : 26.97
Width (inch) : 19.09
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 507030
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
DRS ARCA 507030
![Fibox Fibox](https://www.fibox.com/hs-fs/hubfs/fibox-2021/logo/eclosing/png/fibox_enclosing-logo-2021-rgb-07.png?width=250&name=fibox_enclosing-logo-2021-rgb-07.png)
![8120790_DRS_ARCA_507030_2_72dpi.jpg](https://www.fibox.com/hs-fs/hubfs/assets/8120790_DRS_ARCA_507030_2_72dpi.jpg?width=200&name=8120790_DRS_ARCA_507030_2_72dpi.jpg)
Sample image
Order symbol : DRS ARCA 507030
Product nr : 8120790
Description : DIN rail frame set
Remarks : 3 rows x 32 modules, for size 500x700x300
EAN : 6418074086327
El. number :
- Finland : 3424093
- Denmark : 8212095672
- Sweden : 2500201
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 685 | 485 | 35 |
inch : | 26.97 | 19.09 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 15.02.2025)