Skip to content
  
Previous slide
MPMP ARCA 7050 product image 1
Next slide
MPMP ARCA 7050 thumbnail image 1

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 7050

MPMP ARCA 7050 8120927

Technical data
Product:

Product nr : 8120927

Description : Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 700x500x300

Package : 1

Unit : Piece

EAN : 6418074089540

SSTL number : 3424628

Electric No. Denmark : 8212051386

ETIM : EC000213

Dimensions :

Depth (mm) : 2

Depth (inch) : 0.08

Materials :

Material : Galvanized steel

Ratings :
Product is connected to following catalogues :

ARCA IEC / ARCA IEC Accessories / MPMP ARCA 7050

Dimensional Drawings
CAD Files
Contact

MPMP ARCA 7050

Fibox
8120927_MPMP_ARCA_7050_1_72dpi

Sample image

Order symbol : MPMP ARCA 7050

Product nr : 8120927

Description : Mounting plate multiperforated (630x430x2 mm - ⌀3.6 mm)

Remarks : Galvanized steel, for size 700x500x300

EAN : 6418074089540

El. number :

  • Finland : 3424628
  • Denmark : 8212051386
8120927_MPMP 7050 DIM
Dimensions : Height Width Depth
mm : 0 0 2
inch : 0 0 0.08
Materials :
Material : Galvanized steel
Ratings :
electrical_insulation : Not insulated
UV resistance : -