Please try our temporary product page: https://www.fibox.com/products-temporary/
MPS ARCA 7050 8120738
Dimensions 630 x 430 x 2
Dimensions 24.8 x 16.93 x 0.08
Technical data
Product nr : 8120738
Description : Mounting plate (630x430x2 mm)
Remarks : Galvanized steel, for size 700x500x300
Package : 1
Unit : Piece
EAN : 6418074082619
SSTL number : 3423818
Electric No. Denmark : 8212094466
Electric No. Sweden : 2500187
ETIM : EC000213
Height (mm) : 630
Width (mm) : 430
Depth (mm) : 2
Height (inch) : 24.8
Width (inch) : 16.93
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 7050
Dimensional Drawings
CAD Files
Catalogues
Contact
MPS ARCA 7050
Sample image
Order symbol : MPS ARCA 7050
Product nr : 8120738
Description : Mounting plate (630x430x2 mm)
Remarks : Galvanized steel, for size 700x500x300
EAN : 6418074082619
El. number :
- Finland : 3423818
- Denmark : 8212094466
- Sweden : 2500187
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 630 | 430 | 2 |
inch : | 24.8 | 16.93 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )